The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

Reliable, low maintenance
UPS backup power for Retail

Vertiv UPS solutions equipped with Lithium-ion batteries

 

CONTACT US TO LEARN MORE

Retailers require advanced technologies to meet the increasing demands of customers. That means their IT infrastructure—including stores, fulfillment centers, office spaces, and data centers—must support those new technologies.

What you don’t need is concern about backup power and battery life for that infrastructure. Now you don’t have to.

So, how do you ensure power for Edge computing?

Deploying a UPS equipped with Lithium-ion batteries offers superior power protection for your critical equipment and distributed IT applications.

Here's how.

Lower Total Cost of Ownership (TCO)

  • Up to 50% savings over lifetime

Smaller and Lighter

  • Easier to install
  • Installation flexibility
  • More runtime in same amount of space

Longer Life

  • Lasts up to 10 years
  • Fewer or no replacements
  • Withstand higher temperature

Longer Runtime

  • Fast recharge in around 2 hours at 90%
Vertiv helps retail organizations power their Edge equipment to support multiple sites, enable fast and flexible access, and securely manage IT growth.

Want to learn more?
Watch our video.

See how Vertiv gives retail service organizations 6 advantages when Adopting Lithium-Ion Batteries with UPS Solutions for Edge Computing.

Retailers rely on Vertiv to sharpen the Edge and the data center.

We help preserve uptime by ensuring power protection with a full range of innovative single-phase and 3-phase uninterruptible power supplies and integrated UPS systems. For decades, people have trusted our Liebert cooling and Avocent monitoring and management equipment to help keep their business running smoothly. 800x450--liebert-gxt5-and-liebert-exs-ups_361510_0.jpg

A Lithium-ion UPS provides the highest level of power conditioning and battery backup for all your retail Edge equipment—providing protection in the event of power losses or power surges.

Vertiv Lithium-ion UPS overview

  • Lowest total cost of ownership over the lifetime of the UPS
  • Hot-swappable, user-replaceable batteries
  • Internal batteries offer industry-leading runtime
  • Lithium-Ion battery technology offers better performance, more discharge cycles, and faster recharge times compared to VRLA batteries

Contact us to learn more about how Vertiv Lithium-ion batteries can sharpen your retail Edge.


Salutaion

First Name

Last Name

Email Address

Country

Zip Code

Comments


Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.

     Processing request ...

Thank you! Your submission has been received.

选择您的本国语言