Vertiv™ Liebert® EXS UPS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
Bu Ürün Panonuza Kaydedildi
Bu ürünü, daha sonra görüntülemek üzere panonuza kaydettiniz. Artık kaydedilmesini istemediğinizde ürünü kolayca panonuzdan çıkarabilirsiniz.
Bunu daha sonrası için kaydetmek üzere lütfen oturum açın veya hesap oluşturun
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Professional Services
- Retail and Wholesale
Vertiv™ Liebert® EXS UPS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Professional Services
- Retail and Wholesale
Teknik Özellikler
The Liebert® EXS is a monolithic transformer-free UPS that provides on-line protection using a three-phase (in/out), 208/220V design that is optimized in a compact tower cabinet. Flexible configurations offer users a simple, reliable and economical power solution.
Liebert EXS UPS 10kVA, 208V
|
||||||||
---|---|---|---|---|---|---|---|---|
10kVA, 10kW | 208, 220 | 208, 220 | 94 | 4W+G | 51.2 | 13 | 25.6 | 437-627 |
Daha fazla ürün bilgisine bakın | ||||||||
Liebert EXS UPS 15-20kVA/kW, 208/220V
|
||||||||
15kVA/kW, 20kVA/kW | 208, 220 | 208, 220 | 94/93.4 | 4W+G | 63 | 23.6 | 33.5 | 1132-1650 |
Daha fazla ürün bilgisine bakın | ||||||||
Vertiv™ Liebert® EXS UPS V-Models 15-40kVA/kW 208/220V
|
||||||||
Daha fazla ürün bilgisine bakın |
Avantajlar

Özellikleri

- Vertiv™ Liebert® EXS UPS V-Model Brochure SL-71163
- Vertiv™ Liebert® EXS Data Sheet SL-71103
- Liebert® EXS™ UPS Inforaphic (PS-00029)
- Liebert Communication Card Mass Configuration Tool Data Sheet (SL-70410)
- Vertiv™ Liebert® EXS UPS V-Model Data Sheet SL-71179
- Vertiv™ Liebert® EXS 10, 15, and 20kVA 208 220V Tower Online Conversion UPS Brochure (SL-71104)
*Modele özgü indirilebilir içerikleri görmek için yukarıdaki teknik özellikler grafiğinde model adını seçerek modele özgü ürün sayfasına gitmeniz gerekir.
Bölgenizdeki İlgili Kişiyi Bulun
Ürün Destek İlgili Kişileri
Değiştir
Sıkça Sorulan Sorular
- S
- How can we power more apps/gear on our network effectively?
- Y
- The Liebert EXS offers an integrated solution that provides fast, easy and reliable power performance for loads up to 20kVA.
- S
- We support various SLAs in remote IT facilities and can’t take the load off line. What do you suggest?
- Y
- You will want a UPS that is optimized around reliability, performance, availability and that provides the support team and services to meet or exceed the SLAs. The Liebert EXS integrates high availability features such as the maintenance bypass and battery management.
- S
- How easy is this to install?
- Y
- The integrated solution design of the Liebert EXS ensures a more complete system that is easier to install and manage.