Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Vertiv™ Liebert® PSI5 UPS Firmware Downloads

Software downloads are .ZIP files which must be extracted before use.

SIGN UP FOR SOFTWARE UPDATES

PSI5-800RT120, PSI5-1500RT120 (TAA), PSI5-2200RT120 (TAA), PSI5-3000RT120 (TAA),
PSI5-5000RT208, PSI5-1000RM1201U, PSI5-1500RM1201U, PSI5-750MT120, PSI5-1100MT120,
PSI5-1500MT120


RELEASE DATE PRODUCT FAMILY DOWNLOAD
September 2023 Vertiv Liebert PSI5 UPS PSI5 UPS Firmware – 2023-09.zip -

Release Notes:

  1. This Firmware update is only compatible on PSI5 models produced in 2022 or later. The UPS serial number must begin with “22” or “23”.
  2. Added the IP address of the optional network card when installed to the LCD.
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион