Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Permanently Mounted Sensors

Partial discharge (PD) testing plays a critical role in the health of your electrical assets. But some equipment is hard to access or unsafe to open while energized, making testing a challenge. With permanently mounted sensors, it’s possible to conduct online partial discharge (OLPD) testing without exposing workers to danger or shutting down your critical facility. Testing is safer and more efficient, and you get the critical information you need to optimize your electrical assets.

Оптимальное решение для:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Retail and Wholesale

Преимущества

Safer periodic testing without the need for PPE occurs as sensor are placed on equipment that is dangerous to test which enables monitoring during normal operation
Increased testing efficiencies that save time and money are possible with sensors mounted in easy-to-access locations
Fewer costly scheduled shutdowns are needed to perform testing when you have ongoing, sensor-enabled equipment monitoring
Increased system availability happens when sensors provide real-time information on the health of electrical assets

Особенности

Permanently mounted sensors are placed in hard-to-access equipment with leads connected to ports at convenient locations for easy access
Installation takes place during a facility outage or scheduled downtime, but ideally during electrical system installation for new facilities 
OLPD testing is completed during normal operations, using the sensors for safe and efficient data collection

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Emergency Response for Services
+1 800 543 2378
USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания
Geist Support - Americas (Rack PDU and Watchdog)
1777 Yolande Avenue Lincoln Nebraska USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание, Управление запасными частями и комплектующими деталями
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Курсы обучения, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание, Управление запасными частями и комплектующими деталями
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион