Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Liebert iCOM Control Upgrade Service

In a typical data center, cooling accounts for 38 percent of total energy consumption. Improvements to your cooling system are an opportunity for significant cost savings. Liebert iCOM control upgrade service enables more efficient variable capacity control. The intelligent control capabilities immediately enable energy and cost savings.

Оптимальное решение для:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Retail and Wholesale
  • Telecom

Преимущества

Enhanced  control for better thermal management is due to the inherent functionality of the Liebert iCOM control
Increased energy efficiency and reduced operating costs are achieved with proper settings that eliminate unit fighting and other inefficiencies   
Improved capacity control is possible due to variable cooling capabilities that improve efficiency
Extended equipment life occurs as controls allow you to better match cooling with load demands reducing the wear and tear of continuous operation
Enhanced system availability and optimized data center performance occurs with proper installation, configuration and integration
 

Особенности

Expert consultation gives you a complete overview of the upgrade process based on your cooling performance goals and priorities
Installation and configuration by factory-trained technicians ensures controls work properly to maximize your return on investment
Intelligent controls allow you to recover hours of energy that would be wasted due to unit “fighting,” improving efficiency by 28 to 40 percent
Networking and integration allows units to work together as a single system to optimize room environments and drive data center infrastructure performance

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Emergency Response for Services
+1 800 543 2378
USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания
Geist Support - Americas (Rack PDU and Watchdog)
1777 Yolande Avenue Lincoln Nebraska USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание, Управление запасными частями и комплектующими деталями
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Курсы обучения, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание, Управление запасными частями и комплектующими деталями
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион