Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Integrated Switchgear Services

During an interruption to your primary power supply, you rely on your UPS to maintain power to critical equipment and systems. But that plan only works if your integrated switchgear successfully transfers the load. Our integrated switchgear services are designed to ensure proper installation, operation, and maintenance of switchgear components so your electrical infrastructure supports high availability of your business-critical facility.

Получить брошюру
Оптимальное решение для:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Manufacturing
  • PowerGas Transmission and Distribution
  • Retail and Wholesale

Преимущества

Optimized performance of the power system occurs by combining primary and secondary injection testing with preventive maintenance
Increased system availability is assured through performance checks
Reduced unplanned downtime is achieved due to properly functioning switchgear
Lower overall maintenance costs are due to regular and ongoing preventive services that minimize emergency repairs
Improved worker safety is achieved when switchgear receives consistent testing and maintenance ensuring it functions per specifications

Особенности

Acceptance testing includes extensive visual and mechanical inspection, as well as primary injection testing, to give you assurance that your equipment is installed properly and performing according to design specifications
Startup includes secondary injection testing to further validate proper installation and ensure your systems are ready for energization
Preventive maintenance is performed on switchgear and switchboard assemblies, circuit breakers, metering devices, and grounding systems
Performance check ensures compliance with existing engineering studies, drawings, specifications, and applicable safety standards
Comprehensive report, including the results of the integrated switchgear services is completed

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию USA Изменения
Vertiv™ Services
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Курсы обучения, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание, Управление запасными частями и комплектующими деталями
Electrical Reliability Services
+1 877 468 6384
USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения
Geist Support - Americas (Rack PDU and Watchdog)
1777 Yolande Avenue Lincoln Nebraska USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион