Liebert Transformer Module Centralized Power Supply
The Liebert Transformer Module provides centralized power distribution for 24VAC loads, with two independently-fused 40VA isolated outputs. The TM115 and TM230 transformer modules are designed as self-contained, stand-alone devices.
Данные об изделии сохранены на панели управления
Данные об этом продукте сохранены на панели управления для просмотра в другое время. При необходимости пользователь может легко удалить элемент из панели управления.
Авторизуйтесь или создайте учетную запись, чтобы сохранить для последующего использования
- Data Center/Colocation/Hosting
- Manufacturing
- Professional Services
Liebert Transformer Module Centralized Power Supply
The Liebert Transformer Module provides centralized power distribution for 24VAC loads, with two independently-fused 40VA isolated outputs. The TM115 and TM230 transformer modules are designed as self-contained, stand-alone devices.
- Data Center/Colocation/Hosting
- Manufacturing
- Professional Services
Преимущества
Outputs independently fused for greater reliability
Supports Liebert SiteScan Web applications to power multiple modules
Power for the Liebert Universal Monitor and I/O expansion module from one power source
Power for stand alone and leak detection modules
Особенности
Provides independently fused circuits
Each Liebert 24VAC outputs has a replaceable fuse for circuit protection
Includes On/Off switches
TM115 transformer module converts 115VAC to two 24VAC outputs; Liebert TM230 transformer module converts 230VAC to two 24VAC outputs