Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Cybex SC 600 and SC700 Series Secure Desktop KVM Switches

Secure desktop KVM, designed to meet NIAP Protection Profile for Peripheral Sharing Switch version 3.0, supports single monitor, DVI-I, Display Port 1.2 or HDMI 1.4. Optional Dedicated Peripheral port supports CAC readers, as well as additional types of authentication devices, such as facial recognition scanners and fingerprint readers

Получить брошюру
Login to Save for Later
Гарантия: 2 years, extended warranties available

Просмотр характеристик модели
Cybex SC620 Secure Desktop KVM
VGA - 2048x1536, DVI dual-link - 2560x1600   1.7 in   10.4 in   7.2 in   3.2 lbs  
Cybex SC640 Secure Desktop KVM
VGA - 2048x1536, DVI dual-link - 2560x1600   1.7 in   10.4 in   7.2 in   3.2 lbs  
Cybex SC680 Secure Desktop KVM
VGA - 2048x1536, DVI dual-link - 2560x1600   1.7 in   17 in   9.2 mm   6 lbs  
Cybex SC740 Secure Desktop KVM
VGA - 2048x1536, DVI dual-link - 2560x1600   2.4 in   10.4 in   7.2 in   4 lbs  
Cybex SC780 Secure Desktop KVM
VGA - 2048x1536, DVI dual-link - 2560x1600   2.4 in   17 in   9.2 mm   7 lbs  

Преимущества

NIAP Common Criteria - validated to EAL2+
Multiple layers of security - U.S. designed firmware allows only keyboard and mouse human interface devices (HIDs) to switch to the target computers. Tamper-evident tape shows a visual indication of an attempt to gain access to the internal components of the switch. Locked memory prevents tampering and reprogramming of the firmware
Secure channels - Two to eight secure channels and 60dB crosstalk isolation to prevent data leaks between adjacent ports
Clears buffer - Automatically clears the keyboard buffer immediately after data is transmitted through the switch, so no data is ever left in the switch  

Особенности

Outstanding security - Designed to meet the requirements of the latest National Information Assurance Partnership (NIAP) Protection Profile V3.0 for peripheral-sharing devices
Discrete processing paths - Isolated ports on the switch provide discrete processing paths to each system, preventing data leakage, transfer or crosstalk between adjacent ports
Unique NUM Lock, CAPS Lock and Scroll Lock indicators - While the Cybex series maintains unidirectional data flow, it also provides indicators that alert users when the NUM Lock, CAPS Lock or Scroll Lock is on to improve ease of use
Support for USB authentication devices - A CAC port provides secure connection to common access cards for authenticating users.  An optional Dedicated Periphral Port (DPP) provides a secure connection to common access card readers, as well as additional types of authentication devices including, facial recognition scanners and fingerprint readers​
Gain true image reproduction and display flexibility - Cybex KVM switches offer the industry’s broadest range of video connections including DVI-I, Display Port, HDMI and support for resolutions up to UHD 4K to make sure image quality is highly accurate and video plays at the highest definition possible.

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Целевые области продажи продукта: Switchgear and Switchboard, Busway and Busduct
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион