Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Модель

Avocent Matrix MXT5110 DVI Transmitter

The Avocent Matrix is ideal for demanding applications such as broadcast, post-production, traffic control, military command and control infrastructure, medical and control centers.

Получить брошюру Получить руководство
Гарантия: 2 Years

Особенности

Multi-User Access Avocent Matrix provides up to hundreds of users with non-blocked access to connected servers and equipment, allowing for multi-user access at​ any time.
Scalable, Expandable Architecture Thousands of devices can be connected through cascading and expanding the system is easy to implement.
Intuitive Administration Through the web interface or Matrix Manager software, a single management system allows you to manage devices, users, and peripherals. Advanced features also exist to establish macros, event notification, high availability, and external API access.
High Performance Video, Audio, and USB Remotely access applications with a exceptional USB, audio, and resolution up to 1920 x 1200.

Avocent Matrix MXT5110 DVI Transmitter
Product Overview
Входные порты
USB-B x 1
Выходные порты
Speaker & Mi
Видеоподключение
1 x DVI-I
Разрешающая способность видео
1920x1200
Graphic Mode
Internal Modem
NO
Service Processor support
NO
Power Description
Power Supply(s)
Yes
Input Power (Maximum)
100-240V 50/60 Hz
Interfaces/Ports
Network Interface(s)
1 x RJ45
USB ports
1 x USB Type B
USB Hub Support
USB 2.0 with Class Control
Operational Conditions
Operating Temperature
0 to 45ºC / 32 to 122ºF
Humidity
10% to 90% non-condensing
Storage Temperature
-31° to 158°F (-35° to 70°C)
Physical Characteristics
Масса (фунт/кг)
1.4 lbs
Масса (фунт/кг)
0.64 kg
Высота (дюймы/мм)
1.21 in
Высота (дюймы/мм)
30.73 mm
Ширина (дюймы/мм)
4.75 in
Ширина (дюймы/мм)
120.65 mm
Глубина (дюймы/мм)
6.20 in
Глубина (дюймы/мм)
157.48 mm
Miscellaneous
Agency Approvals
CE, FCC

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Целевые области продажи продукта: Switchgear and Switchboard, Busway and Busduct
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион