Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Avocent HMX 1000 High Performance KVM Systems

The Avocent HMX Digital High Performance KVM system is part of the HMX matrix switching solution, an ideal solution for physical separation of computers from users.

Получить брошюру Получить руководство
Оптимальное решение для:
  • Broadcast and Entertainment
  • Military Defense Aerospace and Missile

Просмотр характеристик модели
Avocent HMX 1070 Series High Performance KVM System
HPKVM   USB x 4   Speaker & Mic   1 x DVI-I / VGA   1920x1200   1.10 in   5 in   7.87 in   1.65 lbs  
Avocent HMXMGR Management Appliance
HPKVM   N/A   N/A   N/A   N/A   1.7 in   16.8 in   14 in   13 lbs  

Преимущества

CD Audio Central Management - Manage the entire Avocent HMX solution from one central console, including one database to manage user authentication and access.
Secure Access - 128bit AES encryption on all data passing through the network and authentication guarantee that access to any computing resource is managed securely.
Ethernet Operation - Allows the computer and user to be located anywhere on the 100 or 1000Mbps network with full routing of data across routers, switches and subnets.
Full Hardware Solution - No software or drivers required. Provides access to all computer peripheral ports regardless of
the state of the OS or BIOS.
Upgradeable - The Avocent HMX system has an embedded Linux OS and is fully upgradeable to allow for future feature enhancements.

Особенности

Eliminates Distance Limitations within the LAN – Allows computers and
users to be located anywhere on the network
High-Quality DVI Video and CD Audio – For intensive graphic and audio
applications
Centralized Management – Via a single console, including access, desktop
pooling and reporting
Centralized, User-Rights Management – HMX system allows user
administration and authentication through AD, LDAP, TACACS+, RADIUS, RSA SecureID and NT
Greater Security – 128bit AES encryption for secure access
No Dedicated Cabling – Removes the need for dedicated cabling between
user and computer
Dual, Digital DVI Video – Up to 1920x1200
USB Support – USB media and most other USB devices including USB keyboard/mouse as well as vUSB
Interoperability – Between the HMX extender system and the single- and
dual-video, high-resolution products 

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Целевые области продажи продукта: Switchgear and Switchboard, Busway and Busduct
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион