Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Vertiv S-Series Rack

The S-Series Rack is an innovative enclosure system that integrates your computing hardware, power management technologies and peripherals in your data centres and computer rooms. It gives superior design and flexibility, allowing optimal data centre performance and easy installation.

Получить руководство
Оптимальное решение для:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Education
  • Healthcare
  • Retail and Wholesale
  • Professional Services

Преимущества

Excellent Rack Cooling Efficiency​​
Optimal heat management with 78% perforation rate for both front and rear doors 
Optional blanking panels for air flow are available
Enhanced Rack Installation Space Efficiency
Solid steel frame with installation slots
Rack static load capacity of 1,200KG
Enhanced Rack System Applicability in Data Centres
Accessories available for cabling and airflow management
Customized features for specific requirements in data centres
Increased Convenience In Installation And Maintenance
Tool-less design for cable, air management and PDU mounting for flexible and quick installation
Low profile casters pre-configured for easy deployment and mobility 
Self-levelling feet for easy installation
Increased Rack Adaptability And Expansibility
Integral part of the total data centre solution of Emerson Network Power
Highly adaptable and flexible to integrate power, cooling and monitoring equipment
Containment solutions available

Особенности

S-Series Racks Features:
Strong and durable solid frame that can hold up to 1,200KG static load 
78% open high perforated doors for optimal air flow 
Convenient tool-less installation of cable and air flow management 
Seismic solution is available for critical application
Rapid, self-levelling feet 
3 Point Swing Lock
You need a rack ready to go:
Get what you need, when you need it:
Enclosure height of 48U
Width of 600mm or 800mm
Side panels
Air flow management
Cable management options Mounting accessories 
Standard Colour RAL 9005 
Standard Optional Colour RAL 7035
Руководства

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион