Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Rack Monitoring System

Knürr RMS Compact II Constant Reliability with Remote Monitoring System Reliability and Availability System and network management requirements mean the systems’ ambient conditions must be monitored. Compliance with the required ambient parameters is extremely important for successful/continuous operation of high-grade components.

Получить брошюру Получить руководство
Login to Save for Later
Оптимальное решение для:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Water Supply/Sewage Disposal

The advantages of Knürr’s modern rack monitoring system: Supports fault-free operation. Early disturbance detection. Incident logging. Automatic monitoring simplifies maintenance. Activates countermeasures in the event of a malfunction. Central status control of: filters, paper, toner, meter readings, inspection intervals, and much more. Up to 12 sensors can be connected in any arrangement

Преимущества

Early information about unwanted influences in a server or network rack.
Fast installation
Fast configuration
Integrateable in several management platforms

Особенности

Compact construction - Zero unit solution (for mounting outside the 19" installation area).
19" installation with adapter bracket.
Safe clamping of all connected cables with
integrated cable clamping bracket.
Cost-effective orderly installation with Plug & Play concept.
Convenient cabling with RJ45 sensor connections.
TCP/IP connection via Ethernet
(10/100 Base T).
Configuration via SNMP and Web-Browser.
Web access is password-protected.
3 different user levels.
Freely programmable filter system (Boolean logic) for implementing all alarm conditions.
Compatible with standard network-management and infrastructure-management systems such as Liebert Nform™ or Open-Source.
Sensors for monitoring all relevant
environmental influences (optional).
Internal power supply for sensor equipment (no additional power supply necessary).
Alarms via LEDs, relay, network management or e-mail (SMTP).
Supports Modbus/TCP.
System time balancing with NTP servers.

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы

Вопросы и ответы

Вопрос
What sensors are supported by RMScompact II ?
A
The RMS supports temperature sensors, humidity sensors, any dry contact sensors (e.g. smoke detectors) or analogue sensors (0..10V). Third party sensors can be used - we recommend preconfigured sensor cables to connect 3rd party sensors.
Вопрос
Does RMS compact II support advanced encryption and authentication ?
A
The focus of RMSc2 development was on simple handling. Nevertheless a basic implementation of encryption and authentication is implemented.
Вопрос
Is there a MIB ?
A
Please see download section fo MIB files
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион