Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Продукт

DCC Containment Customized

The comprehensive solutions for your data center. Our Containment solutions are highly individual and pass the space, power supply and cooling for servers, storage and the network in your data center. We offer this solution on the basis of a profile section construction design that can be manufactured to fit each individual data center. The patented SmartAisle™ control is the base for the most energy-efficient solution in the market.

Получить брошюру
Оптимальное решение для:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Government
  • Healthcare
  • Manufacturing
  • Telecom

Преимущества

Most energy-efficient solution on the market thanks to the patented SmartAisle™ control principle.
Everything fits - the whole solution from one hand.
Higher power densities possible – saving on footprint and size of the equipment.
High reliable supply of cold air for all areas with SmartAisle™ control.
Longer "survival" with total loss of cooling.
Ideal conditions for IT equipment with SmartAisle™ control.

Особенности

Precisely fitted to cabinets and
cabinet positions
Suitable for retrofitting
non-homogenous data-centers
Can be combined with SmartAisle™
standard

Data Centers are often the result of a structure that has developed over the course of many years. Cabinets have different dimensions and are not always positioned in a line. Knürr offers this customized solution based on a profile construction that can be made on site to accommodate the data-center precisely. With this solution, the dimensions are recorded on site and the profiles and panels for the enclosure are cut and assembled according to your requirements. The panels are normally cut away from the data-center in a designated area.

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
Vertiv™ Services
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион