Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Продукт

BTS Enclosure

An integrated outdoor solution that designed to ensure environmental stability for sophisticated electronic equipment, and provide years of trouble-free service wherever the outdoor enclosure is deployed.

Оптимальное решение для:
  • Telecom
Гарантия: * subject to change according to user customized requirements

Преимущества

Global Vertiv organization with all its capabilities ensures smooth project coordination
Product breath and platform based product portfolio of Vertiv ensure all the flexibility required
Factory assembly and testing, in Vertiv´s global network of manufacturing facilities, safeguard both quality and on-time delivery
Vast sources and local presence of Vertiv is there to support the products, today and in the future

Особенности

High protection class design, IP55 offers a quick and convenient road to a protected environment with climate control, for the vital electronics under severe outdoor environment
One-stop solution to customer specific requirements on material options, size, power capacity, battery backup time, climate control, burglar protection, accessories, etc
Integrate with Netsure™ high efficiency power supply system which the power capacity can be expanded up to 600A
Climate control solutions - heat exchangers, air conditioners, thermoelectric coolers, and venting options to solve equipment heat dissipation and environmental demands 
Convenient maintenance with full front-access and bottom cable access.
Earth quake protection according to Telcordia norm zone 4 is met with optional racks, installation methods 

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Системы распределения электропитания, Корпуса наружного исполнения
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Корпуса наружного исполнения
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион