Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Модель

PS1500RT3-120

Получить брошюру Получить руководство
Оптимальное решение для:
  • Banking Financial and Insurance
  • Education
  • Retail and Wholesale
  • Healthcare
  • Professional Services

Преимущества

Product application for the Liebert PSA - PSI - PSP line interactive UPS systems
Liebert PSI is designed and packaged for flexibility and high availability
0.9 output power factor for power maximization
User replaceable, hot-swap batteries for increased availability
Versatile rack-tower design which adapts to all types of installations
Rotatable LED display which adapts to both rack and tower mounting
Mounting hardware and shutdown software included in UPS package for increased ease of use 

Особенности

Line Interactive design with sinewave output
8 battery-backed receptacles (5-15R)
USB communications
Remote UPS monitoring through Optional SNMP/Web Card
Advance early warning shutdown
3 minutes battery run time full load
9 minutes battery run time half load
Configurable input voltage window (110, 120, 127V)
Data-line surge protection
Hot-swappable batteries
Cold-start on battery
Fully RoHS compliant 

PS1500RT3-120
Product Overview
Номинальная мощность
1500VA / 1350W
Входное напряжение
120V
Выходное напряжение
120V
Operational Conditions
Operating Temperature
u
Miscellaneous
Listings
UL 1778, cUL, FCC Class A, ISTA 1A
Topology
Line Interactive
Руководства
Брошюры и проспекты
Гарантийные обязательства
Технические характеристики

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион