Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Liebert PSA UPS

Economical line-interactive UPS that offers full-featured power protection for small office computers and electronic equipment. Liebert PSA offers unique features and extraordinary performance not normally found in similar products in this price range. ​​​​​​​​​

Получить брошюру Получить руководство
Login to Save for Later
Оптимальное решение для:
  • Banking Financial and Insurance
  • Education
  • Healthcare
  • Professional Services
  • Retail and Wholesale

Преимущества

Product application for the Liebert PSA - PSI - PSP line interactive UPS systems
Four capacity models, 500, 650, 1000 and 1500VA; 120VAC or 230VAC
Three or six battery-backed UPS outlets, depending on model size
One to two surge-only outlets, differentiated by color
USB communications/shutdown software and cable included
User replaceable batteries 
Up to five minutes of battery backup time at full load
Full sequenced battery testing to ensure batteries are ready when needed
Advance early warning of UPS shutdown
Lightning and surge protection (TVSS)
RJ-45 port for data line surge protection
Site wiring fault indicator
Hassle-free Two-Year replacement warranty
Optional one year or three warranty extensions
Ideally Suited For: 
Professional desktop PCs
Professional workstations
Small routers, bridges and hubs
Point-of-sale terminals
Other sensitive electronics

Особенности

Line-interactive UPS
Includes multiple battery backed and surge protected outlets
Provides 5 or more minutes of battery back-up
Protects datalines
Руководства
Гарантийные обязательства

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион