Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Vertiv Geist Metered Rack PDU

Vertiv™ Geist™ Metered rack PDUs (rPDU) deliver reliable power to critical IT equipment within a rack or cabinet. Includes a local LED display to view real-time power data. Every unit is 100% tested for reliability and functionality.

Получить брошюру
Login to Save for Later
Оптимальное решение для:
  • Банковские, финансовые и страховые услуги
  • Телевидение и развлекательные услуги
  • Строительство и проектирование
  • ЦОД/колокация/хостинг
  • Образование
  • Государственные учреждения
  • Производство
  • Военная, оборонная, аэрокосмическая и ракетная промышленность
  • Производство электроэнергии
  • Передача и распределение газа и электроэнергии
  • Профессиональные услуги
  • Розничная и оптовая торговля
  • Телекоммуникационный сектор
Гарантия: Vertiv Geist rPDUs come with a standard three-year warranty that is automatically extended for free, to five years, if the product is registered within 120 days of purchase.

Vertiv™ Geist™ Metered rack PDUs (rPDU) are available in a variety of electrical and receptacle configurations. Visit the rPDU Finder for a complete list of available Metered rPDUs.

Преимущества

Reliable power distribution to critical IT equipment. 
Avoid accidental overloads when deploying or moving critical server equipment with instant access to power consumption metrics on the local digital display.
Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the VR Rack. Contact your local sales representative to get started.
Standard three-year warranty, upgraded to five years with product registration. 

Особенности

The local LED display provides real-time power data for instant feedback when deploying or moving critical IT equipment.
Available in vertical and horizontal rackmount form factors.
Simple and convenient configuration options for cord lengths and chassis colors.
Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available.
Simple and quick installation in all standard racks or cabinets with included mounting brackets. 

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
Vertiv™ Services
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы
Geist Support - Americas (Rack PDU and Watchdog)
1777 Yolande Avenue Lincoln Nebraska USA
Целевые области продажи продукта: Системы распределения электропитания, Мониторинг
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Системы распределения электропитания, Корпуса наружного исполнения
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион