Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Продукт

EnergyMaster ENEC Monitoring System!

Software applications for remote management of critical equipment in telecom and datacom networks.

Получить брошюру

Преимущества

Improved availability
Minimize downtime
Solve problems faster with advanced alarm identification
 
Optimized preventive and corrective maintenance
Diagnose problems remotely
Reduce on-site travel with advanced alarm identification
Perform remote battery tests
 
Improved investment planning
Plant reengineering - know the necessary resources (how much, where and when) ahead of time 
Optimize spare parts inventory

Особенности

ENEC Lite
Can monitor up to 250 sites
Standard monitoring & control features
For installation on a laptop or regular computer
     
ENEC Enterprise
Can monitor thousands of sites
Advanced monitoring features such as SMS and alarm email upgrade, Webcam, door access control
 Interface with other systems (SNMP, ARS, TCP/IP) and graphical navigation
Features SSL, unlimited number of users and no limit of communication processes 

ENEC Enterprise and ENEC Lite are software applications for remote management of equipment in telecom and datacom networks. This software can be used for remote and local management of energy systems, standby generators, UPS, cooling systems and other external equipment in buildings. ENEC Enterprise is suitable for large Energy Operation Centers (EOCs) while ENEC Lite is recommended for small monitoring centers and local maintenance.

Брошюры и проспекты

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
3T Worldwide QRI (Nigeria) Limited
5A, Iron Bar Street, Off Providence road, Lekki Peninsula Phase 1 Lagos 23401 Nigeria
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Устройства автоматического ввода резерва (АВР), Устройства мониторинга и управления системами питания, Системы управления климатом, Интегрированные решения, Корпуса наружного исполнения, Программное обеспечение, Мониторинг, Инфраструктура центра управления, Мобильная рабочая станция
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы питания постоянного тока (DC Power Systems), Промышленные системы электропитания переменного и постоянного тока, Системы распределения электропитания, Устройства автоматического ввода резерва (АВР), Аварийное освещение, Устройства мониторинга и управления системами питания, Системы управления климатом, Интегрированные решения, Корпуса наружного исполнения, Стойки и изолированные системы, Инфраструктура центра управления, Инвертор среднего напряжения
Business Connexion ICT Services Ltd.
"33,Queens Drive Ikoyi Lagos 23401 Nigeria
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Устройства автоматического ввода резерва (АВР), Аварийное освещение, Устройства мониторинга и управления системами питания, Системы управления климатом, Интегрированные решения, Корпуса наружного исполнения, Программное обеспечение, Мониторинг, Инфраструктура центра управления, Мобильная рабочая станция
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион