Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Albér BDSU

The data center monitoring system provides detailed battery information, allowing for cost savings by optimizing useful battery life. Instead of waiting for an inevitable failure or replacing batteries prematurely to prevent problems, you can continue to utilize your batteries longer and with confidence by knowing their true internal condition.

Login to Save for Later
Оптимальное решение для:
  • Data CenterColocationHosting
  • Government
  • Nuclear Power
  • Power Generation
  • PowerGas Transmission and Distribution
  • Telecom

The data center monitoring system provides detailed battery information, allowing for cost savings by optimizing useful battery life. Instead of waiting for an inevitable failure or replacing batteries prematurely to prevent problems, you can continue to utilize your batteries longer and with confidence by knowing their true internal condition.

Преимущества

Flexibility
Windows-based software or optional web-based software for real-time viewing, automatic data collection, data analysis, and report generation.
Industry standard MODBUS protocol interfaces to third party building management systems via Ethernet.
Optional TCP/IP interface for network or Internet communication via MODBUS or SNMP.
Higher Availability
Scans pertinent battery parameters every 4 seconds, including total voltage, cell voltage, current and temperature.
Automatic proactive internal DC resistance tests.
Discharges are automatically detected and data saved for retrieval and playback.
Trend analysis provides the ability to analyze performance and aid in trouble shooting.
Maintenance by the Liebert Services local, factory-trained Customer Engineers promotes proper operation and longer service life for UPS and batteries.
Lowest Total Cost of Ownership
Optimizes useful battery life -- Instead of waiting for an inevitable failure or replacing batteries prematurely to prevent problems, you can continue to utilize your batteries longer and with confidence by knowing their true internal condition.
Provides the data for a battery replacement program, only replacing batteries that are identified as failing.
 

Особенности

Automatic scheduled testing of internal resistance, intertier/inter-row and mid string disconnect switch connection measurements.
Communicates via two Liebert® Intellislot ports for remote or local protocols, such as MODBUS, SNMP, SMTP, SMS, HTTP and others.
Self calibrating.
Embedded Web server for viewing battery data via Web browsers and embedded email manager for delivery of alerts and battery data on a defined priority to service technicians.
Compact 2U, 19" rack mount, Control Module and 1U Battery Module. 

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
3T Worldwide QRI (Nigeria) Limited
5A, Iron Bar Street, Off Providence road, Lekki Peninsula Phase 1 Lagos 23401 Nigeria
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Устройства автоматического ввода резерва (АВР), Устройства мониторинга и управления системами питания, Системы управления климатом, Интегрированные решения, Корпуса наружного исполнения, Программное обеспечение, Мониторинг, Инфраструктура центра управления, Мобильная рабочая станция
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы питания постоянного тока (DC Power Systems), Промышленные системы электропитания переменного и постоянного тока, Системы распределения электропитания, Устройства автоматического ввода резерва (АВР), Аварийное освещение, Устройства мониторинга и управления системами питания, Системы управления климатом, Интегрированные решения, Корпуса наружного исполнения, Стойки и изолированные системы, Инфраструктура центра управления, Инвертор среднего напряжения
Business Connexion ICT Services Ltd.
"33,Queens Drive Ikoyi Lagos 23401 Nigeria
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Устройства автоматического ввода резерва (АВР), Аварийное освещение, Устройства мониторинга и управления системами питания, Системы управления климатом, Интегрированные решения, Корпуса наружного исполнения, Программное обеспечение, Мониторинг, Инфраструктура центра управления, Мобильная рабочая станция
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион