Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Модель

R48-1000C

The NetSure IPE series high-efficiency R48-1000C rectifier is designed for applications with low power requirements, such as small cells and remote radio heads (RRHs). Fanless cooling eliminates maintenance and results in silent operation, enabling deployment in public areas.

Получить брошюру Получить руководство
Оптимальное решение для:
  • Телекоммуникационный сектор

Преимущества

Rapidly deploy your 5G network with outdoor rectifiers that easily mount directly to a pole or wall using quick connectors for battery, loads and alarms
Power your critical infrastructure in hard to reach spaces with IP65-rated outdoor modules that operate up to +75 °C
Keep network operating costs to a minimum by using highly available DC power that operates at 96.3% efficiency and requires no energy for cooling
Eliminate voltage drops and running massive cables to remote radio heads (RRHs) by placing these compact rectifiers directly on top of the tower
Quietly support your network with silent, convection-cooled DC power 

Особенности

Fanless cooling eliminates maintenance and results in silent operation 
Wide temperature operating range from -40°C to +75°C /-40°F to 167°F
Compliant with global industry standards
Wall and pole mountable in flag or flat position
Ideal for rapid deployment in urban, rural, or protected public areas 

The high efficiency NetSure IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.

R48-1000C
Product Overview
Допустимая мощность
1000 W
Текущая нагрузка
20 A
Выходное напряжение (номинальное)
-54 VDC
Входное напряжение (номинальное)
100-250 VAC
Input
Входное напряжение (номинальное)
100-250 VAC
Input Voltage, Operational
100 VAC to 250 VAC
Input Connections
Screw Type Quick Connect
Equipment Dimensions (H x W x D)
360 x 180 x 90 (mm) / 14.2 x 7.1 x 3.5 (inches)
Access
Front
Output
Выходное напряжение (номинальное)
-54 VDC
Output Voltage, Operational
-54 VDC
Output Capacity
1000 W, 20 A
Peak Efficiency
95%
Load Circuit Breakers / Fuses
GMT fuses or breakers
Physical Characteristics
Масса (фунт/кг)
5 kgs
Высота (дюймы/мм)
360 mm
Ширина (дюймы/мм)
180 mm
Глубина (дюймы/мм)
90 mm
Environmetal & Standard Compliance
Control and Monitoring
None
Operating Temperature
-40 to 75°C / -40 to +167°F
Safety Compliance
60950-1, 60950-22 (EN, IEC, UL)
EMC Compliance
EN55022, ETSI EN300 386, FCC CFR 47 Part 15, Telcordia GR-1089-CORE Issue 6 (Class B conducted and radiated)
Брошюры и проспекты

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Системы распределения электропитания, Корпуса наружного исполнения
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Корпуса наружного исполнения
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион