Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

NetSure IPE Series

The NetSure IPE Series is ideal for use in network edge applications including 5G, DAS, and multi-dwelling units (MDUs). Rapid deployment outdoors is easy since the unit is hardened and does not require a separate housing for protection against the elements.

Получить брошюру Получить руководство
Оптимальное решение для:
  • Телекоммуникационный сектор

The high efficiency NetSure IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.

Преимущества

Rapidly deploy your 5G network with outdoor rectifiers that easily mount directly to a pole or wall
Power your critical infrastructure in harsh environments with durable IP65-rated modules that operate up to +75 °C 
Keep network operating costs to a minimum by using highly available DC power that operates at 95% efficiency
Eliminate voltage drops and running massive cables to remote radio heads (RRHs) by placing these compact rectifiers directly on top of the tower
Avoid disrupting the neighborhood by running your network on silent, convection-cooled DC power  

Особенности

Convection cooling for silent operation
IP65 high level protection
High efficiency, above 95%
Wide temperature operating range from -40°C to +75°C /-40°F to 167°F
Compliant with global standards
Flexible installation options include wall and pole mounting 

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Системы распределения электропитания, Корпуса наружного исполнения
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Корпуса наружного исполнения
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион