Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Модель

NetSure 721 DC Power System with 400V DC Input!

The modular NetSure 721 power system with 3500 watt high efficiency DC to DC converters provides up to 4000 amps of current for –48 volt systems.

Получить брошюру Получить руководство
Оптимальное решение для:
  • Data Center/Colocation/Hosting
  • Telecom

Преимущества

Lower operating costs and reduce heat with high efficiency power conversion units
Easily adapt to evolving site powering needs with a dual voltage scalable design
Seamlessly integrate your Network Management System with multiple communication protocols (SNMP, Modbus, TL1)
Operate your power infrastructure safely and reliably with equipment that adheres to strict compliance standards

Особенности

96.5% high efficiency eSure rectifiers
Modular design allows for incremental cost-effective system growth
NetSure Controller provides advanced system control and monitoring with an intuitive, easy-to-use interface
Dual Ethernet option provides a separate network connection and local craft port
Add plug-n-play rectifiers and converters without making adjustments; no system interruption
Front access allows for easy installation, operation and maintenance
NEBS Level 3 certified; UL Listed to UL subject 1801

NetSure 721 DC Power System with 400V DC Input!
Product Overview
Допустимая мощность
200 kW
Текущая нагрузка
4000 A
Выходное напряжение (номинальное)
-48 VDC
Входное напряжение (номинальное)
380 VDC
Тип системы
System
Input
Входное напряжение (номинальное)
380 VDC
Input Voltage, Operational
260 VDC to 400 VDC
Input Connections
Terminal Blocks
Equipment Dimensions (H x W x D)
Distribution Cabinet: 12.2" (7RU) to 33.25" (19RU) x 23" x 20.1", Converter Shelf: 5.2" (3RU) x 23" x 20.1", Converter: 5.2" (3RU) x 3.4" x 11.3"
Access
Front for installation, operation and maintenance, Rear for multi-bay, converter shelf or battery tray expansion
Output
Выходное напряжение (номинальное)
-48 VDC
Output Voltage, Operational
42.0 VDC to 58.0 VDC
Output Capacity
Converter: 3500 W, Shelf: 21 kW @ 48 VDC, System: 200 kW @ 48 VDC
Peak Efficiency
96.5%
Load Circuit Breakers / Fuses
Up to (104) Bullet CBs, 1 to 300 A, Up to (24) GJ/218 CBs, 100 to 800 A, Up to (16) TPH Fuses, 70 to 600 A, Up to (16) TBL-B Fuses, 70 to 250 A
Physical Characteristics
Battery Circuit Breakers / Fuses
Up to (24) Bullet CBs, 1 to 300 A, Up to (4) GJ/218 CBs, 100 to 800 A, Up to (4) TPH Fuses, 70 to 600 A /up to 200A CB Disconnect mounted on each batt
Options
Low Voltage Load Disconnect, Low Voltage Batttery Disconnect, Battery Shunt, Battery Trays - Pre-cabled, Bulk Output Panel, Up to (68) Temp Sensors
Environmetal & Standard Compliance
Control and Monitoring
Dual Ethernet, Embedded web pages, SNMP, Modbus, Battery Management, Programmable Relay Outputs and Binary Inputs, Energy Management
Operating Temperature
-40 °C to +40 °C (-40 °F to +104 °F)
Safety Compliance
UL 1801 Listed (“c UL”), NEBS Level 3
EMC Compliance
FCC Class B

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Системы распределения электропитания, Корпуса наружного исполнения
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Корпуса наружного исполнения
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион