Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Модель

NetSure 721 DC Power System!

The modular NetSure 721 power system with 3500 watt or 2000 watt high efficiency rectifiers and 1500 watt DC to DC converters provides up to 4000 amps of current for –48 volt systems with up to 520 amps at +24 volts.

Получить брошюру Получить руководство
Оптимальное решение для:
  • Data CenterColocationHosting
  • Telecom

Преимущества

Lower operating costs and reduce heat with high efficiency power conversion units
Easily adapt to evolving site powering needs with a dual voltage scalable design
Seamlessly integrate your Network Management System with multiple communication protocols (SNMP, Modbus, TL1)
Operate your power infrastructure safely and reliably with equipment that adheres to strict compliance standards

Особенности

96.5% high efficiency eSure rectifiers
Modular design allows for incremental cost-effective system growth
NetSure Controller provides advanced system control and monitoring with an intuitive, easy-to-use interface
Dual Ethernet option provides a separate network connection and local craft port
Add plug-n-play rectifiers and converters without making adjustments; no system interruption
Front access allows for easy installation, operation and maintenance
NEBS Level 3 certified; UL Listed to UL subject 1801

NetSure 721 DC Power System!
Product Overview
Допустимая мощность
200 kW
Текущая нагрузка
4000 A
Выходное напряжение (номинальное)
-48 VDC
Входное напряжение (номинальное)
208 VAC to 277/480 VAC
Тип системы
DC Power System
Input
Входное напряжение (номинальное)
208 VAC to 277/480 VAC
Входное напряжение (рабочее)
180 VAC to 305/528 VAC
Входные разъемы
Terminal Blocks or Line Cords
Габариты оборудования (В x Ш x Г)
D Cabinet:12.2" (7RU) to 33.25" (19RU) x 23" x 20.1", R Shelves:1.7" (1RU) or 5.2" (3RU) x 23" x 20.1"
Доступ
Front for installation, operation and maintenance, Rear for multi-bay, rectifier shelf or battery tray expansion
Output
Выходное напряжение (номинальное)
-48 VDC
Выходное напряжение (рабочее)
42.0 VDC to 58.0 VDC
Выходная нагрузочная способность
Rectifier: 3500 W or 2000 W, Converter: 1500 W, Shelf: 21 kW or 12 kW @ 48 VDC, 4.5 kW @ 24 VDC, System: 200 kW @ 48 VDC, 12.5 kW @ 24 VDC
Максимальный КПД
96.5%
Автоматические выключатели / предохранители для нагрузки
Up to (104) Bullet CBs, 1 to 300 A, Up to (24) GJ/218 CBs, 100 to 800 A, Up to (16) TPH Fuses, 70 to 600 A, Up to (16) TBL-B Fuses, 70 to 250 A
Physical Characteristics
Выключатели цепи батареи / предохранители
Up to (24) Bullet CBs, 1 to 300 A, Up to (4) GJ/218 CBs, 100 to 800 A, Up to (4) TPH Fuses, 70 to 600 A /up to 200A CB Disconnect mounted on each batt
Дополнительное оборудование
Low Voltage Load Disconnect, Low Voltage Batttery Disconnect, Battery Shunt, Battery Trays - Pre-cabled, Bulk Output Panel, Up to (68) Temp Sensors
Масса (фунт/кг)
90.9 kg to 295.5 kg
Высота (дюймы/мм)
2134 mm standard
Ширина (дюймы/мм)
584.2 mm mounting
Глубина (дюймы/мм)
510.5 mm
Environmetal & Standard Compliance
Управление и мониторинг
Dual Ethernet, Embedded web pages, SNMP, Modbus, Battery Management, Programmable Relay Outputs and Binary Inputs, Energy Management
Рабочая температура
-40 °C to +40 °C (-40 °F to +104 °F)
Соответствие требованиям безопасности
UL 1801 Listed (“c UL”), NEBS Level 3
Соответствие требованиям ЭМС
FCC Class B

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию USA Изменения
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Системы распределения электропитания, Корпуса наружного исполнения
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Корпуса наружного исполнения
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион