Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

NetSure 7000 Series DC Power System

Designed for medium sized central office telecom and data center applications, ideal for replacing less power efficient solutions at site where optimal power expandability, efficiency, and system availability are key to success. Featuring Intelligent Load Management for individual current measurements.

Получить брошюру
Оптимальное решение для:
  • ЦОД/колокация/хостинг
  • Государственные учреждения
  • Военная, оборонная, аэрокосмическая и ракетная промышленность
  • Телекоммуникационный сектор
  • Телевидение и развлекательные услуги

The NetSure™ 7000 Series is designed for central offices requiring power efficiency, reliability and system availability in a small footprint. With Intelligent Load Management, individual loads can be measured and monitored, enabling tuning of power & distribution based on actual load conditions. By providing early warnings before potential overload actions to avoid failures can be taken upfront.

Преимущества

With early warnings before potential overload, ations to avoid failures can be taken upfront with Intelliget Load Management feature
Accurate billing and cost control with customer power consumption map by monitoring the aggregated consumption for each customer on site level
Safe and easy adaptation to new load requirements with hot-swappable rectifiers and distribution units
High efficiency solutions from grid to load minimizes power conversion energy losses, reduces heat dissipation and lowers energy consumption
Easily adapt to evolving site powering needs
Affordable high power density with scalable A+B configuration in a Stand Alone Cabinet
TSI™ inverters in Converged systems bridge static switch shortcomings with ‘electronic switch’ functionality that provides redundancy in N+1 configurations 

Особенности

Individual current measurement feature displays current reading for each fuse/circuit breaker
Site energy consumption mapping displays energy consumption for each DC power fed server rack
Hot-swappable rectifiers and distribution units
Cabinet efficiency >99,7% from rectifier output to distribution output enabling maximum system efficiency <96,2% from grid to load
Multi cabinets expandable to 2,8 MW for telecom and datacom equipment located in close proximity to the load
Scalable A+B configuration in a Stand Alone Cabinet
TSI™ inverters in converged systems bridge static switch shortcomings with ‘electronic switch’ functionality that provides redundancy in N+1 configurations 

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион