Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

NetSure 700 Series DC Power System

Modular NetSure 700 Series DC power systems provide -48VDC, +24VDC or a combination of both voltages at up to 4000 amps

Получить брошюру
Оптимальное решение для:
  • Telecom
  • Data CenterColocationHosting

Просмотр характеристик модели
NetSure 722 Bulk Output Power System
100 kW   2000 A   -48 VDC   208 VAC to 240 VAC   System   5.25 in. to 26.25 in.   23 in. mounting   18.8 in.   24 lb to 320 lb  
NetSure 702 DC Power System
500 kW   10000 A   -48V DC   208 to 240V AC   DC Power System   84 in.   23 in. mounting   18 in.   500 lb.  
NetSure 700 DC Power System
100 kW   4000 A   +24V DC   208 to 240V AC   DC Power System   84 in. standard   23 in. mounting   22 in.   600 lb  
NetSure 721 DC Power System!
200 kW   4000 A   -48 VDC   208 VAC to 277/480 VAC   DC Power System   84 in. standard   23 in. Mounting   20.1 in   200 lbs. to 650 lbs.  
NetSure 721 DC Power System with 400V DC Input!
200 kW   4000 A   -48 VDC   380 VDC   System   84" standard   23" Mounting   20.1"   200 lbs. to 650 lbs.  

Преимущества

Lower operating costs and reduce heat with high efficiency power conversion units
Easily adapt to evolving site powering needs with a dual voltage scalable design
Seamlessly integrate your Network Management System with multiple communication protocols (SNMP, Modbus, TL1)
Operate your power infrastructure safely and reliably with equipment that adheres to strict compliance standards

Особенности

96.5% high efficiency eSure rectifiers
Modular design allows for incremental cost-effective system growth
NetSure Controller provides advanced system control and monitoring with an intuitive, easy-to-use interface
Dual Ethernet option provides a separate network connection and local craft port
Add plug-n-play rectifiers and converters without making adjustments; no system interruption
Front access allows for easy installation, operation and maintenance
NEBS Level 3 certified; UL Listed to UL subject 1801

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион