HSS Series Solar Subrack
HSS488 series solar sub rack provides an easy, interruption free and economical solution to upgrade a legacy DC power system. HSS488 series solar sub rack was built in with high efficiency solar MPPT converter S48-2000e3 which provides ultra high efficiency more than 96% significantly improving energy efficiency and advanced control unit with enhanced load management and remote monitoring capabilities.
Данные об изделии сохранены на панели управления
Данные об этом продукте сохранены на панели управления для просмотра в другое время. При необходимости пользователь может легко удалить элемент из панели управления.
Авторизуйтесь или создайте учетную запись, чтобы сохранить для последующего использования
- Telecom
HSS Series Solar Subrack
HSS488 series solar sub rack provides an easy, interruption free and economical solution to upgrade a legacy DC power system. HSS488 series solar sub rack was built in with high efficiency solar MPPT converter S48-2000e3 which provides ultra high efficiency more than 96% significantly improving energy efficiency and advanced control unit with enhanced load management and remote monitoring capabilities.
- Telecom