Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

eBase Indoor Solution

Introducing the E-Base Solution, It is a simplified, standardized and integrated telecom infrastructure that can be quickly deployed and offers significant CAPEX and OPEX savings over the conventional designs.

Получить брошюру
Login to Save for Later
Оптимальное решение для:
  • Telecom

Преимущества

Quick Site Deployment
Pre-engineered, integrated and factory tested cabinets eliminates need for greenfield facilities and reduces planning and on-site costs. In addition, Modular functional units such as power supply and distribution, cooling and power backup enable us to deploy quickly in <= 6hrs and consequently saves time, manpower, and cost for installation.
Small Footprint
E-Base Solution occupies smaller foot print over Traditional design. It perfectly utilises the vertical space by integrating the power , cooling and other infrastructure in a standard rack space . Its advance design not only saves space but also ideal to optimise the system complexity.
Low TCO Operation
E-Base coupled with small foot print, high efficient power system , high efficient thermal management system, and intelligent integrated management system based on modular and integrated design concepts facilitates the customer to reduce the TCO by more than 20% in contrast to traditional solutions

Особенности

Vertiv has demonstrated up to 5% CAPEX savings over conventional designs and 25% OPEX savings. Here's how E-Base Solutions delivers it:
Small foot print (Optimizes use of space )
Reduces cooling power usage through contained airflow, and high efficiency technologies
High Energy Efficiency Ratio(EER)
Centralized High Efficient Power supply
Deployable in <= 6hrs
Integrated intelligent monitoring system
Flexibility in future expansion
Future Proof Infrastructure
Брошюры и проспекты

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Системы распределения электропитания, Корпуса наружного исполнения
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
USA
Целевые области продажи продукта: Системы питания постоянного тока (DC Power Systems), Корпуса наружного исполнения
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион