SMARTROW™ DCR
Intelligent, integrated infrastructure in a self-contained line-up
SmartRow™ from Vertiv is a unique, integrated multi-rack solution that allows you to deploy a complete micro data center in just weeks. It can be configured with up to 14 racks with data center-grade thermal management, power backup and conditioning, power management and control technologies, fire suppression and cable management. All fully integrated in an enclosed, highly efficient room-neutral system.
Talk to an expertThe SmartRow Infrastructure is a Fully Integrated Micro Data Center Contained Within a Single Row
A simple, fully integrated row-based infrastructure combining up to ten racks / data center cabinets, with precision cooling, UPS, power management, monitoring and control technologies, and fire suppression; all in an enclosed system.
The SmartRow offers a modular data center design that is ideal for:
- Build outs of new or existing small data centers
- Build outs of new or existing mid-sized data centers
- Remote data centers for larger enterprises requiring standardized infrastructure
- Standalone development environments
- Standalone disaster recovery
Product Benefits
Economical and efficient
- Save up to 30% on anual energy costs
- Save up to 28% on room upgrades
- Up to 36kW of supported critical load
Rapidly deployable and scalable
- Reduce time and cost of implementation, through an integrated design
- Optimize space efficency
Intelligent and self optimizing
- Infrastructure management
- Flexible rack PDU
- Cable knock outs
Resilient and highly available
- Prepacked design enables easier expansion to ensure future flexibility, easier moves, ads and changes
Secure and safe
- Increase physical security and equipment protection with lockable cabinet