Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for Russian (EMEA) region.

 Abstract

“Environmental protection”, “high efficiency” and “energy savings” are nowadays popular topics of discussion and, as they are strongly tied to the functionality of Uninterruptible Power Supplies (UPS), these have become a trendy topic as well. ECO mode represents an interesting feature in UPS technology, in particular related to small or single-phase applications with less than 10 kVA.

The UPS industry has spread its use in the last few years for applications that use on-line double conversion products. In a separate paper, the inherent ECO mode of line interactive UPS has been analyzed. However, let us now approach this operating mode and its advantages for UPS which make use of on-line double conversion technology. Its benefits, key features, trade-offs and the extra level of performance when used in Liebert® UPS products will be analyzed.

Download the White Paper

Статьи на похожие темы

Eco-friendly Choice In Single Phase UPS Image

Обзорные статьи

Eco-friendly Choice In Single Phase UPS
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион