Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

The NetSure™ 2100 Series is ideal for wireless access and customer premise applications offering unmatched temperature performance and high power density.

This compact -48 volt, 48A DC power shelf, features an advanced control unit, up to (3) positions for 1000W high-efficiency eSure™ rectifiers and space for distribution breakers and fuses. Designed to ensure high-reliability during an earthquake and UL recognized for safety, the compact size of this system fits into the smallest outdoor enclosures and leaves more relay rack space for revenue generating equipment.

View the NetSure 2100 Series Product Page

Статьи на похожие темы

Getting Ready for 5G Image

Видеоматериалы

Getting Ready for 5G
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион