Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Uninterrupted power is crucial in today's data centers. You need real-time, comprehensive visibility to your energy usage to make fast, informed decisions to ensure peak performance and business continuity. Full​ understanding of your power system design and dependencies is essential to maximize resources, minimize waste and improve compliance. With solid baseline across resources and standardized reports, you can make more accurate capacity forecasts and deployment plans.

Challenges

Comprehensive View

  • Gain a comprehensive view of power resources and utilization for easier management of data center power system.

  • Solution: Have complete awareness of the active power path and the status of all devices in the power chain using a dynamic maintainable one-line diagram.

System Dependencies

Determine dependencies within the power system.
Solution: Understand interdependencies among devices using configured connections to plan for power changes and maintenance and perform risk assessments.

PUE Reporting

  • Improve PUE reporting, which is often time-consuming and inaccurate.

  • Solution: Standardize PUE reporting to save time and increase efficiency. Use current and historical trends to make more accurate capacity forecasts and deployment plans.

Energy Cost

  • Lower energy cost without sacrificing availability.

  • Solution: Use real-time energy information to adjust operation loads on equipment, maintain service level agreements and ensure availability.

Статьи на похожие темы

Thermal Management Image

Темы статей

Thermal Management
Capacity Planning Image

Темы статей

Capacity Planning
Data Center Monitoring Image

Темы статей

Data Center Monitoring
Is Your Organization Ready? Image

Темы статей

Is Your Organization Ready?
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион