Network and Server
Complete power protection and battery backup for business network equipment, servers, storage, and other critical equipment.
Liebert® PSI5
750 - 5,000VA
Compact, Automatic Voltage Regulation (AVR) line-interactive UPS system designed especially for IT applications such as network closets and small data centers.
Liebert® PSI5 Lithium-Ion
1,500 - 3,000VA
Liebert® PSI5 Lithium-Ion line-interactive UPSs are ideally suited to protect critical infrastructure in edge or distributed IT applications.
Liebert® PSI5 TAA
1,500 - 3,000VA
The Vertiv™ Liebert® PSI5 TAA-compliant line interactive UPS system with Automatic Voltage Regulation (AVR) is designed for IT applications such as network closets and small data centers. This product is TAA-compliant and for government use.
Liebert® GXT5
500 - 20,000VA
The Vertiv™ Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design.

Liebert® GXT5 Lithium-Ion
1,000 - 10,000VA
The Vertiv™ Liebert® GXT5 Lithium-Ion online double-conversion UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers.
Liebert® GXT5 TAA
1,000 - 3,000VA
The Vertiv™ Liebert® GXT5 TAA Compliant UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design. This product is TAA-compliant and for government use.
Liebert® APS
5 - 20kVA N+1
The Liebert® APS is a modular online double-conversion UPS, scalable from 5 to 20kVA N+1 and provides mission-critical availability and reduces costs while maintaining future flexibility.