Vertiv™ Liebert® EFC with low-GWP. The next generation indirect evaporative free cooling unit. From 100 to 450 kW.
VertivTM Liebert® EFC with low-GWP refrigerant is the next generation, indirect evaporative free cooling unit designed to cool data center applications with the future in mind. It combines the capabilities of indirect air-to-air heat exchange and evaporative cooling principles in one single unit. Together with the new composite heat exchanger, the new inverter technology with low-GWP R454B, the multi-step evaporative system, the new DX priority control logic functionality and with the WET and DX priority dual modes, it provides even higher efficiency, guarantees compliance with major bans and regulations worldwide for years to come and proves to be as a turnkey solution for rapid deployment facilitating scalability and easy maintenance. Through this cutting-edge, patented technology, the Liebert® EFC can thus achieve pPUE levels of 1.05 allowing data center owners to reach top energy efficiency, as well as minimizing their operating costs.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
Vertiv™ Liebert® EFC with low-GWP. The next generation indirect evaporative free cooling unit. From 100 to 450 kW.
VertivTM Liebert® EFC with low-GWP refrigerant is the next generation, indirect evaporative free cooling unit designed to cool data center applications with the future in mind. It combines the capabilities of indirect air-to-air heat exchange and evaporative cooling principles in one single unit. Together with the new composite heat exchanger, the new inverter technology with low-GWP R454B, the multi-step evaporative system, the new DX priority control logic functionality and with the WET and DX priority dual modes, it provides even higher efficiency, guarantees compliance with major bans and regulations worldwide for years to come and proves to be as a turnkey solution for rapid deployment facilitating scalability and easy maintenance. Through this cutting-edge, patented technology, the Liebert® EFC can thus achieve pPUE levels of 1.05 allowing data center owners to reach top energy efficiency, as well as minimizing their operating costs.
Especificações
The VertivTM Liebert® EFC is equipped with the most advanced industry technology. The system includes indirect air-to-air heat exchange and evaporative cooling technology all in one footprint. The Liebert® EFC is capable of reducing air temperatures by leveraging on the evaporative cooling principle and with the polymer heat exchanger designed for data center applications, it provides higher efficiency together with and increased robustness and reliability. Through this technology, the Liebert EFC with low GWP can thus achieve pPUE levels of 1.05 ensuring top energy efficiency, as well as minimized operating costs.
Vantagens

Recursos