Trellis™ Quick Start Solutions
Each solution package is all inclusive and designed to meet your specific business need. It offers low-risk entry point to DCIM software with options to scale. Having a more streamlined and simplified process enables faster user adoption, implementation and ROI.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
- Transportation
Trellis™ Quick Start Solutions
Each solution package is all inclusive and designed to meet your specific business need. It offers low-risk entry point to DCIM software with options to scale. Having a more streamlined and simplified process enables faster user adoption, implementation and ROI.
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
- Transportation
Especificações
Four offerings: Trellis Asset Management Solution Trellis Capacity Planning Solution Trellis Data Center Monitoring Solution Trellis Energy Management Solution
Trellis™ Platform Energy Manager Solution
|
||||
---|---|---|---|---|
Packaged Quick Start Offering that Manages Power and Energy Issues | Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache | Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4 | Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher. | 5.0.3 |
See more product information | ||||
Trellis™ Platform Thermal Manager Solution
|
||||
Packaged Quick Start Offering for Managing the Data Center Environment | Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache | Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4 | Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher. | 5.0.3 |
See more product information | ||||
Trellis™ Platform Capacity Planning Solution
|
||||
Packaged Quick Start Offering for Managing and Tracking Assets | Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache | Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4 | Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher. | 5.0.3 |
See more product information | ||||
Trellis™ Platform Data Center Monitoring Solution
|
||||
Packaged Quick Start Offering for Monitoring the Critical Infrastructure | Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache | Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4 | Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher. | 5.0.3 |
See more product information |
Vantagens
Recursos
*Para ver downloads específicos de modelos, é necessário acessar a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.
Contatos
Suporte em
Alterar localização
Perguntas frequentes
- P
- What are the Trellis Quick Start Offerings?
- R
- These offerings are a low cost solution package that includes: Software licensing Implementation services Product knowledge transfer Value Training specific to the customer's business needs Maintenance
- P
- How many offerings are there?
- R
- There are four prepackaged distinct solutions that meet a particular need for our customers. These four include: Data Center Monitoring Capacity Planning Energy Management Thermal Management
- P
- How do these offerings differ from the Trellis Enterprise solution?
- R
- These product offerings differ in that each of these four solutions provide the customer with the necessary software, hardware, services and training at a low cost point and is quickly implemented.
- P
- How are these offerings priced?
- R
- Each of these offerings is priced according to the number of floor mounted devices (FMDs), necessary hardware and software, Professional Services, training, and 1 year Silver maintenance.