Avocent SV 200 Series Desktop KVM Switches
Avocent Desktop KVM switches bring order to desktop chaos. Whether you have a business with limited IT resources or a department in a large organization, these KVM solutions simplify access to essential business systems. Each switch supports a wide range of peripherals and up to four different systems. By pushing a button, users gain instant access to multiple computers - all through a single monitor, keyboard and mouse.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
- Educação
- Governo
- Setor de Saúde
- Militar, Defesa, Espaço Aéreo e Mísseis
- Varejista e Atacadista
Avocent SV 200 Series Desktop KVM Switches
Avocent Desktop KVM switches bring order to desktop chaos. Whether you have a business with limited IT resources or a department in a large organization, these KVM solutions simplify access to essential business systems. Each switch supports a wide range of peripherals and up to four different systems. By pushing a button, users gain instant access to multiple computers - all through a single monitor, keyboard and mouse.
- Educação
- Governo
- Setor de Saúde
- Militar, Defesa, Espaço Aéreo e Mísseis
- Varejista e Atacadista
Especificações
Avocent® SV240DPH KVM Switch
|
|||||
---|---|---|---|---|---|
1 x DP / HDMI universal port | UHD 4K (3840x2160) @ 60Hz | 1.7 in | 5.0 in | 13.7 in | 3.0 lbs |
See more product information | |||||
Avocent® SV2160DPH KVM Switch
|
|||||
1 x DP / HDMI universal port | UHD 4K (3840x2160) @ 60Hz | 3.5 in | 8.8 in | 17.2 in | 10.8 lbs |
See more product information | |||||
Avocent SV 220 KVM Switch
|
|||||
DVI-I (HDMI and VGA with adapter) | UHD 4K - 3840 x 2160 @ 30 Hz (via DVI to HDMI) | 1.4 in | 7 in | 2.4 in | 1 lb |
See more product information | |||||
Avocent SV 220H KVM Switch
|
|||||
HDMI 1.4 | UHD 4K - resolutions up to 3840 x 2160 @ 30Hz | 1.4 in | 7 in | 2.4 in | 1 lb |
See more product information | |||||
Avocent SV 240 KVM Switch
|
|||||
DVI-I (HDMI and VGA with adapter) | UHD 4K - 3840 x 2160 @ 30 Hz (via DVI to HDMI) | 1.7 in | 13.7 in | 5 in | 3 lbs |
See more product information | |||||
Avocent SV 240D KVM Switch
|
|||||
Display Port 1.2 | UHD 4K - resolutions up to 3840 x 2160 @ 30Hz | 1.7 in | 13.7 in | 3 lbs | |
See more product information | |||||
Avocent SV 220D KVM Switch
|
|||||
Display Port 1.2 | UHD 4K - resolutions up to 3840 x 2160 @ 30Hz | 1.4 in | 7 in | 2.4 in | 1 lb |
See more product information | |||||
Avocent SV 240H KVM Switch
|
|||||
HDMI 1.4 | UHD 4K - resolutions up to 3840 x 2160 @ 30Hz | 1.7 in | 13.7 in | 5 in | 3 lbs |
See more product information |
Vantagens
Recursos
*Para ver downloads específicos de modelos, é necessário acessar a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.