Avocent AV 3000 Series KVM over IP Switching Solutions
Built for small data centers and remote/branch office environments, the AV 3000 series KVM over IP switch provides consolidated, streamlined access to server resources. Centralize the management of the switches with DSView 4 Management software.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Educação
- Governo
- Serviços Profissionais
- Varejista e Atacadista
Avocent AV 3000 Series KVM over IP Switching Solutions
Built for small data centers and remote/branch office environments, the AV 3000 series KVM over IP switch provides consolidated, streamlined access to server resources. Centralize the management of the switches with DSView 4 Management software.
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Educação
- Governo
- Serviços Profissionais
- Varejista e Atacadista
Especificações
The Avocent AV3000 KVM over IP portfolio is available in two options to support different needs. The AV3108 switch supports one local and one remote user and up to eight server or serial devices. The AV3216 supports up to two local and one remote user and 16 server or serial devices. When in share mode, additional, authenticated users can share remote sessions for a total of up to 4 remote, concurrent users. When additional systems are added, AutoView switches can be tiered to provide consolidated management of up to 256 server or serial devices.
Avocent AV 3216 KVM Over IP Switch
|
||||||||
---|---|---|---|---|---|---|---|---|
KVM | 16 server or serial | 2 local, 1 remote, shared session available | VGA, DisplayPort, HDMI, or DVI | 16:9 widescreen, up to 1680 x 1050 4:3 standard, u | 1.72 in | 17 in | 6.5 in | 4.4 lbs |
See more product information | ||||||||
Avocent AV 3108 KVM Over IP Switch
|
||||||||
KVM | 8 server or serial | 1 local, 1 remote, shared sessions available | VGA, DisplayPort, HDMI, or DVI | 16:9 widescreen, up to 1680 x 1050 4:3 standard, u | 1.72 in | 17 in | 6.5 in | 4.2 lbs |
See more product information |
Vantagens
Local Port Access - Support for virtual media, USB keyboards and mice
Recursos

OS Independent - BIOS-level access ensures connection to the attached servers regardless of the health or type of operating system
*Para ver downloads específicos de modelos, é necessário acessar a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.