DCE Accessories
Vertiv offers the following Ship Loose Accessory Categories for the DCE Rack. Airflow Management, Shelves and Support brackets, Grounding, Cable Management, Vertical Cable Management, and Top Panel Mount Cable Manager.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Educação
- Governo
- Setor de Saúde
- Telecomunicação
DCE Accessories
Vertiv offers the following Ship Loose Accessory Categories for the DCE Rack. Airflow Management, Shelves and Support brackets, Grounding, Cable Management, Vertical Cable Management, and Top Panel Mount Cable Manager.
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Educação
- Governo
- Setor de Saúde
- Telecomunicação
Vantagens
Recursos
Especificações
The DCE Rack System shall be configurable as a basic four-post open rack, a cabling and distribution enclosure or a complete server enclosure. DCE Racks shall include EIA-310E standard rack-mount rails. The core systems shall be factory-assembled, ready for the installation of customer-supplied electronic equipment. All DCE basic open rack, distribution and server enclosures shall be flexible and field-upgradeable with doors, panels, UPS, power distribution and fan options.
The DCE Rack System shall be configurable as a basic four-post open rack, a cabling and distribution enclosure or a complete server enclosure. DCE Racks shall include EIA-310E standard rack-mount rails. The core systems shall be factory-assembled, ready for the installation of customer-supplied electronic equipment. All DCE basic open rack, distribution, and server enclosures shall be flexible and field-upgradeable with doors, panels, UPS, power distribution and fan options.
*Para ver downloads específicos de modelos, é necessário acessar a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.
Contatos
Suporte em
Alterar localização
Perguntas frequentes
- P
- What does the DCE come with?
- R
- The DCE is available in 24U, 42U, 45U, and 48U heights. Widths of 600mm, 700mm, or 800mm and Depths of 1100mm and 1200mm. Each rack includes: single perforated front door, Split perforated rear doors, Locking handles front and rear, 2 pairs split side panels, Cable entry top cover, 2 sets of 19" EIA Rails, 2 Full height rack PDU Mounting / Cable management brackets, casters and leveling feet, Baying brackets, along with Installation Hardware package.
- P
- Can the DCE have different locks?
- R
- No, the doors and side panels cannot be keyed differently. But there is a combination Lock handles available for the front and rear doors.
- P
- Is the DCE available in white (RAL7035)?
- R
- Yes, Along with our standard RAL721 Black.
- P
- Can the DCE be bayed (Clustered) with the side panels on?
- R
- Yes
- P
- Are the doors reversible?
- R
- Yes, the doors can either be right hand or left hand hinged. They come from the factory Right hand hinged.