Liebert STS2 SR 600A
For maximum availability applications, Liebert STS2 static transfer switch provides an automatic, seamless transfer between your critical load and the outputs of two independent UPS systems in a dual-bus power configuration. If the primary UPS should fail, the switch will automatically transfer the loads to the alternate UPS.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Governo
- Setor de Saúde
- Varejista e Atacadista
- Educação
Liebert STS2 SR 600A
For maximum availability applications, Liebert STS2 static transfer switch provides an automatic, seamless transfer between your critical load and the outputs of two independent UPS systems in a dual-bus power configuration. If the primary UPS should fail, the switch will automatically transfer the loads to the alternate UPS.
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Governo
- Setor de Saúde
- Varejista e Atacadista
- Educação
Vantagens
Recursos
Especificações
The Liebert STS2 from Vertiv is making it easier to protect your critical equipment by giving your single cord loads the reliability of dual cord power or by providing added redundancy to your dual cord devices. With a single, space-saving unit, the Liebert STS2 static transfer switch provides automatic switching between two different AC power sources. The Liebert STS2 is available in 100A, 250A, 400A, 600A, 800A and 1,000A systems, in both 60Hz and 50Hz. Multiple input voltages are available. Designed for use in dual-bus power applications, this solution combines fast switching between AC power sources, power isolation, monitoring and grounding into a single package.
- Operating Specifications
- Ampere Size
- 600 amps
- Voltage
- 208, 480 VAC
- Peso (lbs / kgs)
- 1200 lb
- Peso (lbs / kgs)
- 544 kg
- Altura (pol/mm)
- 69.4 in
- Altura (pol/mm)
- 1763 mm
- Largura (pol/mm)
- 31.7 in
- Largura (pol/mm)
- 805 mm
- Profundidade (pol/mm)
- 32 in
- Profundidade (pol/mm)
- 813 mm
*Para ver downloads específicos de modelos, é necessário acessar a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.
Contatos
Suporte em
Alterar localização
Perguntas frequentes
- P
- Do I need a static switch in my power distribution system?
- R
- There are many ways to design a power backup and distribution system. Please reference our white paper on Emerging Power Architectures in the Reports section on this web page or consult your local sales office for suggestions on how best to leverage and compare your existing equipment, power system goals and our capabilities.
- P
- Can the product be customized?
- R
- There are many custom solutions available for our products. Please contact your local sales office for more information.