NetSure HVDC Power Systems
High voltage NetSure HVDC power systems improve efficiency and reliability in data center facilities and core telecom sites by minimizing AC to DC conversion steps. The modular design of the NetSure HVDC platform enables site configuration flexibility and scalable buildout to avoid stranded capacity.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Telecom
NetSure HVDC Power Systems
High voltage NetSure HVDC power systems improve efficiency and reliability in data center facilities and core telecom sites by minimizing AC to DC conversion steps. The modular design of the NetSure HVDC platform enables site configuration flexibility and scalable buildout to avoid stranded capacity.
- Data Center/Colocation/Hosting
- Telecom
Especificações
This efficient, reliable family of AC to DC power systems for critical HVDC power applications combines the proven benefits of 48V DC power – modularity, scalability, ease of integration – with the cable and installation saving benefits of higher voltage distribution.
NetSure HVT EO2 CA1
|
||||
---|---|---|---|---|
150 kW | 375 A | 400 VDC | 380 VAC / 480 VAC | Cabinet |
See more product information | ||||
NetSure HVT EO2 CN1
|
||||
360 kW | 900 A | 400 VDC | 3800 VAC to 480 VAC | Cabinet |
See more product information |
Vantagens

Recursos


*Para ver downloads específicos de modelos, é necessário acessar a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.