Vertiv™ PowerBar HPB
A complete power solution for transformer to main panel board connections. Vertiv’s High Powerbar (HPB) is a 1000V totally encased, non-ventilated and low impedance busbar. HPB sandwich construction range has been engineered for applications which require moving large amounts of power. Most commonly HPB is used to distribute power from transformers to low voltage switchboards and then down to further power distribution boards.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
Vertiv™ PowerBar HPB
A complete power solution for transformer to main panel board connections. Vertiv’s High Powerbar (HPB) is a 1000V totally encased, non-ventilated and low impedance busbar. HPB sandwich construction range has been engineered for applications which require moving large amounts of power. Most commonly HPB is used to distribute power from transformers to low voltage switchboards and then down to further power distribution boards.