Cast Resin Powerbar
Vertiv PowerBar Cast Resin is a 1000 Volt, IP68 rated maintenance free busbar system for use in outdoor applications. The conductor is totally encapsulated in a fire retardant, self-extinguishing and homogenous polymer concrete. PowerBar Cast Resin ranges from 800A to 6300A and is available in multiple configurations including neutral, double neutral and earth.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
Cast Resin Powerbar
Vertiv PowerBar Cast Resin is a 1000 Volt, IP68 rated maintenance free busbar system for use in outdoor applications. The conductor is totally encapsulated in a fire retardant, self-extinguishing and homogenous polymer concrete. PowerBar Cast Resin ranges from 800A to 6300A and is available in multiple configurations including neutral, double neutral and earth.