I want it all...I want it now
Edge Infrastructure products that work in perfect harmony.
GET THIS CLOSE TO THE EDGE
When latency becomes a real issue and milliseconds of downtime for your data center equals millions in lost revenue, you can rely on Vertiv for reliable mission critical infrastructure at the network edge.
When designing your data center, it is important to carefully select solutions that you can count on when it comes to your edge computing capabilities. This core product set will ensure your Edge data center is powered reliably and quickly from the beginning.

Build Your Edge Infrastructure from the Rack
A globally available rack with tool-less features throughout for speedy deployments at the network edge
- 2.5” more usable depth than similar racks
- Premium global rack solution
- Supports high-density edge computing architectures
- Standard sizes w/ TAA & shock packaging options
- Tool-less top and side panels
Comprehensive range of accessories- Comes with a free 5-year warranty, if
product is registered
Power Your Edge Data Center
Power perfectly configured for your edge IT infrastructure
- 60°C working ambient variants for
high temperature environments - Compact size to install in tight edge computing spaces
- Color-coded U-Lock system to secure power cords and avoid accidental disconnections
- Reduces energy costs while increasing efficiency at the network edge
- 3-year warranty, 5-year warranty if registered after purchase
Protect your edge infrastructure with a true on-line UPS
An online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible deployment system.
- High output PF=1.0
- External battery cabinets with auto-detection
- 0,75 kVA to 20 kVA: wide range of power ratings to answer any possible power requirement
- High efficiency up to 95% in on-line mode
- Even higher efficiency up to 98% in Active ECO mode
- Compact Rack / Tower design with short depth
- Shortened lead time
- Excellent availability
- Preinstalled option as a part for a complete solution
More Power, Connectivity
The Avocent ACS 800 & 8000 advanced console server series offers upgraded and advanced features that deliver scalable and
To meet your increasing challenges of managing more devices through
- The ultimate IoT gateway: The Avocent® ACS 8000 from Vertiv™ makes serial interfaces IoT-capable
- The
Vertiv ™ Avocent® ACS 800 Console Server: Small but powerful - the optimal solution for Edge and IoT applications
LET'S TAKE IT FURTHER
Real Edge - Real Expert
Are you a Vertiv Partner? Visit the Vertiv KnowlEDGE center on our partner portal.
Visit Partner Portal Register Here**Not a Vertiv partner yet? Register now, quick and easy, through our online form.