The page you're viewing is for Portuguese (EMEA) region.

Trabalhar com um representante do fabricante Vertiv permite que os designs complexos sejam configurados de acordo com as suas necessidades únicas. Se for uma organização que procura orientação técnica num projeto de grandes dimensões, a Vertiv pode fornecer o apoio de que necessita.

Saiba mais

Muitos clientes trabalham com um parceiro revendedor Vertiv, para comprar produtos Vertiv para as suas aplicações de IT. Os parceiros têm uma vasta formação e experiência, e estão posicionados de forma única para especificar, vender e apoiar soluções completas de TI e infraestruturas com produtos Vertiv.

Encontrar um revendedor

Já sabe do que precisa? Quer a conveniência da compra e do envio online? Determinadas categorias de produtos Vertiv podem ser adquiridas através de um revendedor online.


Encontre um revendedor on-line

Precisa de ajuda para escolher um produto? Fale com um Especialista Vertiv altamente qualificado que o ajudará a orientar-se para a solução certa para si.



Contacte um Especialista Vertiv

The page you're viewing is for Portuguese (EMEA) region.

Família de produtos

DCC Containment Free-Standing

The comprehensive solutions for your data center. Our Containment solutions are highly individual and pass the space, power supply and cooling for servers, storage and the network in your data center. Vertiv Knür DCC Containment for Free-standing constructs a flexible cold aisle containment that permits fast, modular replacement of free-standing systems.

Obter brochura Obter manual
Especialmente adequado para:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Government
  • Telecom
  • Healthcare
  • Manufacturing

In many data-centers, what are known as "free-standing systems" are installed in addition to the server cabinets. These cabinets are often of non-standard dimensions and are regularly swapped out in line with a defined rotation schedule (usually one to three years). Free-standing systems may include storage cabinets, cluster applications (e.g. IBM, SUN) or server cabinets (e.g. IBM, HP, SUN etc.). There are many reasons for delivering these as a complete package including cabinets. For storage applications, one of the main reasons is product liability. Cluster applications on the other hand are usually leased, while the reasons pertaining to server applications are often related to marketing.

Vantagens

Most energy-efficient solution on the market thanks to the patented SmartAisle™ control principle.
Everything fits - the whole solution from one hand.
Higher power densities possible – saving on footprint and size of the equipment.
High reliable supply of cold air for all areas with SmartAisle™ control.
Longer "survival" with total loss of cooling.
Ideal conditions for IT equipment with SmartAisle™ control.

Características

Flexible adjustment to cabinets with
non-standard dimensions.
For racks and applications that are
swapped out on rotation.
Can be combined with SmartAisle™
standard.

*Para ver transferências específicas do modelo, terá de ir para a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.

Encontre o contacto da sua área

Contactos de apoio aos produtos

A mostrar contactos para Ohio, 43215, USA Alteração
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Áreas de foco do produto: Sistemas de Alimentação Ininterrupta (UPS), Distribuição de energia, Gestão térmica, Soluções Integradas, Bastidores e Corredores de Contenção
PARTNERS
Acesso de Partner

Idioma e Localização