SmartCabinet 24U Passive Cooling
SmartCabinet™ is a new approach to providing a Micro Datacenter, a complete IT infrastructure solution that contains enclosure, uninterruptible power, thermal management, power distribution, monitoring and infrastructure management all in a simple packaged solution. It is a fully integrated, industry-leading plug-and-play solution with a ready to use IT cabinet space.
Zapisano produkt na tablicy użytkownika
Zapisano produkt na tablicy użytkownika, aby móc wrócić do niego w przyszłości. Jeśli nie chcesz tego przedmiotu w zapisanych, można z łatwością usunąć go z tablicy użytkownika.
Zaloguj się lub załóż konto, aby zapisać to na później
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Chemical/Petrochemical (excl. Oil & Gas)
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Fire/Alarm/Security
- Government
- Healthcare
- Manufacturing
- Marine
- Military, Defense, Aerospace and Missile
- Mining/Metals
- Nuclear Power
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Professional Services
- Retail and Wholesale
- Telecom
- Transportation
- Water Supply/Sewage Disposal
SmartCabinet 24U Passive Cooling
SmartCabinet™ is a new approach to providing a Micro Datacenter, a complete IT infrastructure solution that contains enclosure, uninterruptible power, thermal management, power distribution, monitoring and infrastructure management all in a simple packaged solution. It is a fully integrated, industry-leading plug-and-play solution with a ready to use IT cabinet space.
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Chemical/Petrochemical (excl. Oil & Gas)
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Fire/Alarm/Security
- Government
- Healthcare
- Manufacturing
- Marine
- Military, Defense, Aerospace and Missile
- Mining/Metals
- Nuclear Power
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Professional Services
- Retail and Wholesale
- Telecom
- Transportation
- Water Supply/Sewage Disposal
Specyfikacja techniczna
– Cabinet: Vertiv™ Knürr® MIR2 data center grade server and network cabinet IP20, 24 U, aluminum frame, 800 kg payload, plinth on casters, air separation, mechanical or electronic door lock, comprehensive accessories – Power Distribution: Vertiv™ MPH2™ metered / managed data center grade rack PDU; highest level of availability and energy efficiency, 60°C temperature rating – UPS and Batteries: Liebert® GXT4™ true online UPS for mission critical equipment, 3 kVA, 2 U; monitoring with Liebert® IntelliSlotTM web card – Temperature / Humidity / Door Access sensors – Smoke Detection: Point smoke detector, alarming via dry contact connection to building fire alarm
Właściwości
*Aby przejść do materiałów do pobrania dotyczących konkretnych modeli, należy przejść na stronę wybranego modelu produktu, wybierając nazwę w tabeli zawierającej specyfikację techniczną powyżej.