Firmware downloads are .ZIP files which must be extracted before use.
Version | Release Date | Notes | Software Download |
---|---|---|---|
v3.4.0 | March 5, 2019 | Change Log | WD100 (P) WD15 (P) |
We are pleased to announce firmware version 3.4.0 for Watchdog 15 and Watchdog 100 Monitors. This firmware release includes bug fixes, enhancements, and security updates.
Bug Fixes:
- Fixed Device Director discovery performance
- Fixed RSTP scalability when using unmanaged network switches and looped RSTP connections
- Fixed internal device communications retry management
- Fixed SNMPv3 trap credential management
- Fixed SNMP reporting during system start-up
- Fixed SNMP interface group instance number
- Fixed SNMP OIDs ifMtu and ifSpeed which are now reported correctly
- Fixed GT3HD sensor which now continues to log readings when partially available
- Fixed
syslog Fahrenheit alarm temperatures which are now displayed correctly - Fixed A2D 4-20mA sensor "partially unavailable" status when
current falls below 4mA - Fixed DHCP back-off timing
Enhancements:
- Added SNMP MIB enhancements
- Added ability to disable RSTP
- Added ability to view the network link state
- Added device admin information to alarm emails
- Added binary value custom labels to alarm emails
- Added improved device identification to alarm emails
- Added
a SHA-256 self-signed certificate - Added increased login token length
- Added Vertiv branding
Removal:
- Removed camera integration.
Note:
- Migration to v3.4.0 is available only for products running v3.0.0 or newer. For products running older firmware, please contact Vertiv Geist Technical Support for upgrade assistance.
- Once you update
firmware to v3.4.0, you may not downgrade to a previous version firmware. Please contact support@geistglobal.com for any additional questions.