With Vertiv™ Geist™ rPDU, your customers can effectively reduce energy expenses and minimise their environmental impact. The rPDUs offer advanced features such as remote monitoring and management of power usage, ensuring all systems operate at peak performance while optimising energy consumption.
Vertiv provides a comprehensive range of power distribution solutions, from basic rPDUs to monitored and switched rack power distribution units, and locking receptacles, catering to your customers' specific needs.
By enabling monitoring of environmental conditions at the rack level, control power to IT equipment, and effectively manage rack-level capacity and power, Vertiv™ Geist™ rPDUs range offers your customers a perfect balance of performance, efficiency, and eco-friendliness.
Energy Optimisation
Vertiv™ Geist™ rPDUs offer advanced power monitoring and control features, empowering customers to effectively identify and eliminate energy inefficiencies. By gaining valuable insights into power usage patterns, your customers can make informed decisions to reduce waste and lower operating costs with confidence.
Customisable Outlet Level Control
With precise control over individual outlets, our Switched rPDUs enable remote power-off and power-cycle capabilities for specific devices. This exceptional flexibility empowers customers to implement effective power scheduling, load shedding, and outlet prioritisation strategies.
Environmental Monitoring
Vertiv™ Geist™ rPDUs are compatible with a variety of environmental sensors including temperature, humidity levels, dewpoint, and other environmental conditions within the data center. With this active monitoring, your customers gain the ability to identify hotspots, optimise cooling systems, and proactively prevent potential equipment failures. This not only helps reduce energy usage but also ensures the reliability and performance of IT equipment.
One Model. Anywhere
Our team of experts provide unmatched support and expertise from initial consultation to installation and ongoing maintenance. We’ll guide you every step of the way to ensure that your power infrastructure always operates at peak performance.
Vertiv™ Geist™ Switched rPDUs utilize energy efficient bi-stable relays that use significantly less energy than traditional normally open or normally closed type relays. This equates to approximately 133,780 kWh in annual savings on 500, 36-outlet rPDUs compared to a similar model with traditional relays. Help your customers reduce their energy bills and carbon footprint as we work together towards a more environmentally friendly future.
Technology and power for today with the ability to adapt to changing business needs in the future.
From Basic to Intelligent there is an rPDU for every application
Vertiv™ Geist™ rPDUs provide reliable and efficient power distribution to critical IT equipment, while also enabling customers to monitor and manage their energy consumption effectively.
From Basic to Intelligent Rack PDU, select your preferred type of eco-friendly power management solution:

Vertiv Geist Basic Rack PDU
Basic rPDUs deliver reliable power to critical IT equipment within a rack or cabinet.
Zobacz productVertiv™ Geist™ Metered Rack PDU
Metered rPDUs provide reliable power distribution to critical IT equipment within a rack or cabinet while delivering a real-time view of power usage from a local LED display.
Zobacz product
Vertiv Geist Monitored Rack PDU
Monitored rPDUs provide reliable power distribution to critical IT equipment while delivering a comprehensive view of input and/or outlet level power usage via remote network access. Includes environmental monitoring capabilities to obtain real-time environmental metrics.
Zobacz product
Vertiv Geist Switched Rack PDU
Switched rPDUs provide reliable power distribution to critical IT equipment while delivering individual outlet level control and a comprehensive view of input and/or outlet level power usage via remote network access. Includes environmental monitoring capabilities to obtain real-time environmental metrics.
Zobacz productService Programs for Rack PDU
Warranty Extension +2 years
Vertiv Geist rPDUs come with a standard three-year warranty that can be automatically extended to five years at no extra cost if you register your rack PDU within 120 days of purchase.
To register your rack PDU, visit this link.
Distribution Assurance Package
Can be purchased within six months from the equipment purchase date and covers the rack PDU for a total of 5 years:
- During this period, the product is covered by the advance replacement of the faulty unit.
- The replacement unit is shipped within 8 working hours from the incident ticket acknowledgment.
- The shipping costs are covered by Vertiv.
- This Service Program includes 24x7 Professional helpline.
On-site intervention. Start-Up Visit
This Service Program includes the visit of a Vertiv technician for Rack PDU Start-up.