![](/49219a/globalassets/images/1600x480-hero-banner-confidently-power.png)
Confidently Power Your IT Systems
Scalable, Reliable UPS Systems for Business Continuity.
Vertiv Single Phase UPS
Discover our Single Phase UPS portfolio, providing our customers with a full spectrum of power protection solutions. From reliable power protection for desktop workstations, to efficient line-interactive UPS for Edge requirements and online double-conversion modular, scalable floor-standing and rackmount for compact data centres, we’ve got you covered.
Explore our leading Single Phase solutions.
Vertiv Liebert® GXT5, 750VA - 3000VA, 230V UPS
The Vertiv™ Liebert® GXT5 UPS is a compact online double conversion solution, providing premium power outage protection and continuous power conditioning in a versatile rack/tower design. This single-phase UPS family offers superior protection, remote management, and scalability for battery runtime in centralized and edge network applications.
Vertiv Edge single phase UPS
Vertiv™ Edge is a family of highly reliable, efficient, manageable and flexible line interactive sinewave UPSs, with models ranging from 500VA to 3000VA in 1U, 2U, 3U, mini-tower, rack tower and rack-mount form factors (depending on model). With a high 0.9 power factor, controllable outlets and extended runtime options, Vertiv Edge is a cost-effective choice for protecting server and networking equipment in distributed and Edge IT applications.
Vertiv Liebert itON, 400 - 2000 VA UPS
Liebert® itON is a reliable line-interactive UPS designed for the protection of desktop computers and standalone IT equipment. With its compact design and easy to use controls, it provides sufficient back-up time in order to save work in progress and gracefully initiate system shutdowns.
Vertiv Liebert® GXT RT+ UPS
The high output power factor (0.9) of the single-phase Liebert® GXT RT+ uninterruptible power supply (UPS) provides high performance protection for connected devices from a wide range of input voltages.
UK Offices
Bedford
Fraser Rd, Priory Business Park, Bedford, MK44 3BF, United Kingdom
London
78 Old Broad Street, London, EC2M 1QP