The page you're viewing is for Dutch (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Productgroep

iCOM Control Upgrades

iCOM control intelligently enhances the availability of unit information and enables communication between multiple thermal management units for synchronized operation, guaranteeing increased reliability and high-level cooling capacity management

Voordelen

Networking of multiple units providing variable cooling capacity
Maximised lifetime thanks to units rotation
Maximum control of temperature and humidity conditions
Intelligent control capabilities able to accommodate changing environmental conditions 

Kenmerken

Networking capability of up to 32 units that can work together as a single operating system for improved energy efficiency and flexibility
Direct connection with the facility network (Ethernet), for an easy network setup
Storage of up to 400 events to enrich unit history and enhance support
Compressor rotation based on the actual hours of operation for compressor lifecycle enhancement
Daily, weekly and monthly unit rotation for lifecycle enhancement
Quick and easy software update and configuration replication
Temperature and humidity trending with up to 16 days history
Recording of highest / lowest temperature and humidity values
Unit diary for controlled access to authorised users for recording of maintenance data
Optimized alarm management
Optimized design with maximised memory capacity and opto-isolation 

Vind de contactpersoon in uw regio

Contactpersonen productsupport

Er worden contactpersonen weergegeven voor Ohio, 43215, USA Wijzigen
Emergency Response for Services
+1 800 543 2378
USA
Diensten op het gebied van: Projectdiensten, Prestatie-optimalisatiediensten
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Diensten op het gebied van: Projectdiensten, Prestatie-optimalisatiediensten, Noodrespons, Preventief onderhoud, Preventief onderhoud voor industriële toepassingen, Services op afstand, Reserve-onderdelen en onderdelenbeheer
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Diensten op het gebied van: Projectdiensten, Prestatie-optimalisatiediensten, Training, Noodrespons, Preventief onderhoud, Preventief onderhoud voor industriële toepassingen, Services op afstand, Reserve-onderdelen en onderdelenbeheer
PARTNERS
Overzicht
Partner-login

Taal & locatie