The page you're viewing is for Dutch (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Productgroep

Power Assurance Package

Managing your small, remote, or dispersed mission-critical IT sites is a major challenge. While outages are not an option, neither is sacrificing your busy IT staff to set up and maintain UPS systems. Vertiv’s Power Assurance Package delivers convenient and cost-effective support for power delivery to your small IT sites.

Brochure aanvragen
Login to Save for Later
Meest geschikt voor:
  • Bankwezen, financiën en verzekeringen
  • Datacenter/colocatie/hosting
  • Onderwijs
  • Overheid
  • Gezondheidszorg
  • Detailhandel en groothandel

Voordelen

Assured critical power delivery happens with continuous oversight of the UPS in your small, remote, or dispersed IT site
Optimized use of your IT staff is possible when external experts set up and maintain your small UPS systems
Simplified small site UPS deployment and maintenance is achieved through a network of factory-authorized technicians
Improved protection for your IT investment is the result of combining a leading UPS and comprehensive protection plan with expert service
Up to ten year worry-free coverage is granted with the Renewal option 

Kenmerken

Comprehensive protection plan provides 100 percent labor, travel, and parts coverage for equipment maintenance, repair, and replacement for five years
(Optional) Installation and startup (for greater than 3 kVA UPS only) are performed on site by factory-authorized technicians giving internal IT staff more time to attend to other tasks
Removal and disposal of existing equipment is done in accordance with regulatory requirements
On-site support includes emergency response on system failure and preventive maintenance visit (for greater than 3 kVA systems)
LIFE™ Services (with Power Assurance Premier only) provides expert remote oversight and proactive emergency response 

Vind de contactpersoon in uw regio

Contactpersonen productsupport

Er worden contactpersonen weergegeven voor Ohio, 43215, USA Wijzigen
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Diensten op het gebied van: Projectdiensten, Prestatie-optimalisatiediensten, Noodrespons, Preventief onderhoud, Preventief onderhoud voor industriële toepassingen, Services op afstand, Reserve-onderdelen en onderdelenbeheer
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Diensten op het gebied van: Projectdiensten, Prestatie-optimalisatiediensten, Training, Noodrespons, Preventief onderhoud, Preventief onderhoud voor industriële toepassingen, Services op afstand, Reserve-onderdelen en onderdelenbeheer
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
Diensten op het gebied van: Projectdiensten, Prestatie-optimalisatiediensten, Training, Noodrespons, Preventief onderhoud, Preventief onderhoud voor industriële toepassingen, Services op afstand, Reserve-onderdelen en onderdelenbeheer, Generator Services
PARTNERS
Overzicht
Partner-login

Taal & locatie