![](/4aaaf5/globalassets/images/on-page-image/1600x480/1600x480_gettyimages-1131198395_327459_0.jpg)
Edge Lithium Accessories by Model
EDGELI-1500IRT2U
UPS Part Number |
Description |
---|---|
Replacement Battery Kits |
|
PSI5-1500LIBATKIT |
Replacement Battery Kit |
Power Distribution with Maintenance Bypass |
|
MP2-210K |
MicroPOD with IEC60320-C14 input, (8) IEC60320-C13 output |
Management and Monitoring |
|
IS-UNITY-SNMP |
10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable |
IS-UNITY-DP |
Same as IS-UNITY-SNMP plus SN series environmental sensor support |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Environmental Sensors |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
RUPS-WE1-004 |
1 Year Warranty Extension |
RUPS-WE3-004 |
3 Year Warranty Extension |
RUPS-WE1R-004 |
Warranty Extension +1 Renewal |
Services |
|
RUPS-PE5-004 |
Power Emergency Service |
RUPS-PE5R-004 |
Power Emergency Service Renewal |
EDGELI-2200IRT2U
UPS Part Number |
Description |
---|---|
Replacement Battery Kits |
|
PSI5-2200LIBATKIT |
Replacement Battery Kit |
Power Distribution with Maintenance Bypass |
|
MP2-220L |
MicroPOD with IEC60320-C20 input, (6) IEC60320-C13, and (1) IEC60320-C19 output |
Management and Monitoring |
|
IS-UNITY-SNMP |
10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable |
IS-UNITY-DP |
Same as IS-UNITY-SNMP plus SN series environmental sensor support |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Environmental Sensors |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
RUPS-WE1-004 |
1 Year Warranty Extension |
RUPS-WE3-004 |
3 Year Warranty Extension |
Services |
|
RUPS-PE5-004 |
Power Emergency Service |
EDGELI-3000IRT2U
UPS Part Number |
Description |
---|---|
Replacement Battery Kits |
|
PSI5-3000LIBATKIT |
Replacement Battery Kit |
Power Distribution with Maintenance Bypass |
|
MP2-220L |
MicroPOD with IEC60320-C20 input, (6) IEC60320-C13, and (1) IEC60320-C19 output |
Management and Monitoring |
|
IS-UNITY-SNMP |
10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable |
IS-UNITY-DP |
Same as IS-UNITY-SNMP plus SN series environmental sensor support |
IS-RELAY |
Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS. |
UPS Management Software |
|
Vertiv™ Power Insight |
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card. |
Vertiv™ Power Assist |
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |
Environmental Sensors |
|
SN-Z01 |
Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area |
SN-Z02 |
Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack. |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
Extended Warranty |
|
RUPS-WE1-005 |
1 Year Warranty Extension |
RUPS-WE3-005 |
3 Year Warranty Extension |
Services |
|
RUPS-PE5-005 |
Power Emergency Service |
RUPS-PE5R-005 |
Power Emergency Service Renewal |